Spulen

Material number
GP_1000189575
learn more ...
Grouped product items
Material-No. Type Code Price Quantity
3897935 COIL 24DG-EX-44.8-50-2345 -

Technical data

Technical drawing
Technical drawing
Go to Print Version
3922685 COIL 24DG-EX-42.6-50-2345 Zulassung -

Technical data

Technical drawing
Technical drawing
Go to Print Version
3926071 GZ072-045/Spule 12VDC 30W O Z O S -

Technical data

Technical drawing
Technical drawing
Go to Print Version
3927270 GZ076-045/Spule 24V 30W O Z ZnNi -

Technical data

Technical drawing
Technical drawing
Go to Print Version
4045195 GZ075-045/Spule 12VDC 105W 40% M Z -

Technical data

Technical drawing
Technical drawing
Go to Print Version
4228263 Spule 64 DATASHEET -

Technical data

Technical drawing
Technical drawing
Go to Print Version
4251233 COIL 110DG -75-3164 38W

Technical data

Go to Print Version
4251234 COIL 125DG -75-3164 38W

Technical data

Go to Print Version
4251257 COIL 220DG -75-3164 38W

Technical data

Go to Print Version
4251262 COIL 24DO -75-3164 38W

Technical data

Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
6178857 COIL OD02170130OC -

Technical data

Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
Page
  • Products 1-11 of 11

Spulen