HY-EVISION 10.4

HY-EVISION 10.4
The backlit 10.4&quot; TFT colour display with integrated high-end eVision<sup>2</sup> display controller for use in off-highway vehicles features very high image quality and optimum readability even in very bad lighting conditions.<br /> The display is protected by a stable aluminium die-cast housing and can either be installed in the dashboard directly or mounted in the cockpit in the driver’s/operator’s field of vision with a RAM Mount<sup>®</sup> system.<br /> Seven freely programmable, illuminated function keys and three navigation keys form an easy-to-use human-machine interface.<br /> Up to two external cameras can be connected to the display via the two integrated composite video interfaces and controlled by the software.<br /><br /><ul><li>10.4&quot; monitor with large viewing angle, high contrast ratio<br /></li><li>Anti-reflective display surface</li><li>Projective capacitive touchscreen<br /></li><li>Water- and dust-proof IP 65 aluminium die-cast housing</li><li>Four CAN interfaces</li><li>Two composite video interfaces</li><li>RS232 interface</li><li>USB 2.0 interface (OTG)<br /></li><li>Programming in CoDeSys<sup>®</sup> V3</li><li>Seven freely programmable function keys, three navigation keys</li><li>Can be surface-mounted or integrated</li><li>Operation in 12 V and 24 V systems possible</li><li>Real-time clock with GoldCap</li><li>E12 type approval</li></ul>

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Documents Document No. Language Size Download
Product brochure
PRD_DOC_PRO_DE18512-3-01-18-HY-eVision-10-4__SDE__AIN__V1.pdf 1000216173 DE 0.56 Mb
Search documents and data sheets here