LVU
The LowViscosity Unit LVU-CD-10 from HYDAC is intended for two-stage offline filtration. It removes solid particle contamination and free water from diesel fuel. The use of the LowViscosity Unit LVU-CD-10 minimises contamination in the system, preventing expensive system down time. It also eliminates the need for early and expensive disposal of diesel fuel.
The LowViscosity Unit LVU-CD-40 is a dewatering unit for diesel fuels with densities of less than 950 kg/m3. The dewatering process works according to the coalescence principle which means that tiny water droplets are combined into larger drops in the coalescing unit and separated from the diesel by force of gravity. The LowViscosity Unit LVU-CD-40 is installed in the bypass flow, but can also be used as a transfer unit for diesel fuel, with an optional pre-filter.
The LowViscosity Unit LVU-CD-40 is a dewatering unit for diesel fuels with densities of less than 950 kg/m3. The dewatering process works according to the coalescence principle which means that tiny water droplets are combined into larger drops in the coalescing unit and separated from the diesel by force of gravity. The LowViscosity Unit LVU-CD-40 is installed in the bypass flow, but can also be used as a transfer unit for diesel fuel, with an optional pre-filter.
- Increased system availability
- Cost-effective dewatering
Material number
learn more ...
GP_1000421115
Product Search
Filter selection
Reset filter
LVU
|
LVU-CD-40-1-GN-21E-Z-BM-1
Material-No. 3918489
|
|
|||||
|
LVU-CD-40-1-GM-11E-Z-BM-1
Material-No. 3923862
|
|
|||||
|
LVU-CD-10-GM-2P-F-1
Material-No. 3992032
|
|
|||||
|
LVU-CD-10-WM-1E-E-1
Material-No. 4024213
|
|
|||||
|
LVU-CD-40-1-GM-12P-Z-D4-1
Material-No. 4062312
|
|
|||||
|
LVU-CD-40-1-GN-11E-Z-BM-1
Material-No. 4192197
|
|
|||||
|
LVU-CD-40-1-GM-22P-Z-D4-1
Material-No. 4338267
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HYDAC DieselProtection: All-Round Protection From the Refinery to theEngine
Product brochure
EN
(4.32 MB)
LVU-CD-10 LowViscosity Unit Coalescer Diesel
Product brochure
EN
(0.97 MB)
LVU-CD-40 LowViscosity Unit Coalescer Diesel
Product brochure
EN
(1.1 MB)