FM – Flexmicron
The cartridge filter elements of the Flexmicron series are used for solid particle separation in a wide different of applications.
They are characterised by great flexibility with regard to application, fluid, filtration rating and adapters. The product series offers the appropriate filter element for each application and is composed of:
They are characterised by great flexibility with regard to application, fluid, filtration rating and adapters. The product series offers the appropriate filter element for each application and is composed of:
- Flexmicron P (Premium)
Pleated elements for applications with the highest cleanliness requirements - Flexmicron S (Standard)
Spun spray elements for applications with high fluid cleanliness and medium sorting accuracy specifications - Flexmicron E (Economy)
Spun spray elements for applications with medium fluid cleanliness and medium sorting accuracy specifications
- High filtration efficiencies (up to 99.99%)
- Filtration ratings from 1 to 90 µm
- High contamination retention capacity
- High fluid compatibility
- Wide adapter product range
- Commercially available element geometry
Material number
learn more ...
GP_1000421396
Product Search
Filter selection
Reset filter
FM – Flexmicron
|
N10FM-S050-PP1N
Material-No. 3480892
|
|
||||||||
|
N40FM-E005-PP13F
Material-No. 3483111
|
|
||||||||
|
N40FM-E010-PP13F
Material-No. 3483112
|
|
||||||||
|
N40FM-E040-PP13F
Material-No. 3483113
|
|
||||||||
|
N30FM-P010-PES2F
Material-No. 3483337
|
|
||||||||
|
N40FM-S040-PA1F
Material-No. 3483793
|
|
||||||||
|
N40FM-P070-PES1F
Material-No. 3485047
|
|
||||||||
|
N40FM-E020-PP1F
Material-No. 3487667
|
|
||||||||
|
N40FM-P020-PES1F
Material-No. 3491730
|
|
||||||||
|
N40FM-S040-PP1F
Material-No. 3497846
|
|
||||||||
|
N10FM-S001-PP2F
Material-No. 3498766
|
|
||||||||
|
N40FM-E020-PP1N
Material-No. 3499914
|
|
||||||||
|
N10FM-S010-PP1F
Material-No. 3502718
|
|
||||||||
|
N10FM-S001-PA1N
Material-No. 3504787
|
|
||||||||
|
N40FM-S010-PA1N
Material-No. 3504837
|
|
||||||||
|
N40FM-S010-PP1F
Material-No. 3504838
|
|
||||||||
|
N40FM-S020-PP1F
Material-No. 3504839
|
|
||||||||
|
N30FM-P020-PES5F
Material-No. 3504910
|
|
||||||||
|
N40FM-S030-PP1F
Material-No. 3505367
|
|
||||||||
|
N10FM-S050-PP1F
Material-No. 3505817
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Flexmicron Economy FM-E
Product brochure
EN
(0.3 MB)
Flexmicron Standard FM-S
Product brochure
EN
(0.31 MB)
FM-P Flexmicron Premium
Product brochure
EN
(0.31 MB)
Flexmicron Lacquer FM-L
Product brochure
EN
(0.74 MB)