Brazed plate heat exchangers

Brazed plate heat exchangers

The brazed heat exchangers HYDAC HEX S are made up of a number of stamped stainless steel plates vacuum-brazed with copper or nickel.

The special moulding of the plates ensures a turbulent flow, which ensures optimum transfer of heat and also creates a self-cleaning effect, as the high levels of wall friction reduces deposits on the surface.

  • Max. operating pressure: 30 bar
    (up to 10 bar possible for version with nickel braze)
  • Temperature range: up to 200°C

Application:
Cooling circuits with water, coolant or oil

Downloads for this category

CAD data can't be found at the product category level, but directly on the individual products.
Media

PWT-BGxxx Gasketed Plate Heat Exchangers

Produktprospekt EN

Document no.

1000451720

(0 MB)

Plate Heat Exchangers

Produktprospekt EN

Document no.

1000451719

(3.54 MB)