HAT 3000 – digital, resolution 18-bit, mobile
- Hall sensor
- Absolute, single-turn
- Resolution, 18-bit
- CANopen / CANopen Safety
- Options:
- Solid shaft
- D contour
- Customised models
- Enhanced functional safety
Material number
GP_1000589567
Product Search
Filter selection
Reset filter
Mechanical connection
0
Select all
Reset selection
Mechanical connection
Approvals and certificates
0
Select all
Reset selection
Approvals and certificates
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
HAT 3836-F13-360L-P01-D098-M01-S2PD-000
Material-No. 929114
|
|
||||||
|
|
HAT 3836-F13-360L-P01-V126-M01-S2PD-000
Material-No. 925563
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HAT 1400/3800 CANopen Safety Protocol description E
Operating/maintenance instructions
EN
HAT 1400/3800 CANopen Protocol description E
Operating/maintenance instructions
EN
HAT 3800 CANopen User manual D/E/F
Operating/maintenance instructions
DE, EN, FR
HAT 3800 CANopen Safety Safety manual D/E
Operating/maintenance instructions
DE, EN
HAT 3800 CANopen Safety User manual D/E/F
Operating/maintenance instructions
DE, EN, FR