HEZ Kompakt Picolo
Electric cylinders in the HEZ Kompakt Picolo series are linear drives with an elegant, slim design.
Visually appealing, weather-resistant, with anodised aluminium or waterproof stainless steel housing.
These cylinders can be used in façades or industrial applications with a force range of up to 1.8 kN.
It can be used for adjustment functions with occasional operation similar to S3 operation.
Visually appealing, weather-resistant, with anodised aluminium or waterproof stainless steel housing.
These cylinders can be used in façades or industrial applications with a force range of up to 1.8 kN.
It can be used for adjustment functions with occasional operation similar to S3 operation.
Material number
GP_1000558356
Product Search
Filter selection
Reset filter
Stroke [mm]
0
Select all
Reset selection
Stroke [mm]
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
HEZ Picolo 0 - C - 24-0,9-100-4,5
Material-No. 4912518
|
|
||||||
|
|
HEZ Picolo 0 - C - 24-0,9-200-4,5
Material-No. 4912493
|
|
||||||
|
|
HEZ Picolo 0 - C - 24-0,9-300-4,5
Material-No. 4912494
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
KS Einbauerklärung nach Richtlinie / Declaration of Incorporationpursuant to Directive 2006/42/EG / HEZ-Picolo
Operating/maintenance instructions
DE, EN