HFI-MM kit
The HFI-MM kit (HYDAC Frequency Inverter Motor-Mounted Kit) is a mounted, tested and adjusted set of components consisting of an asynchronous motor and a drive controller.
The HFI-MM kit is a ready-to-use, speed-controlled asynchronous motor that does not require a control cabinet for the drive controller/frequency inverter.
Performance class up to 22 kW
The HFI-MM kit is a ready-to-use, speed-controlled asynchronous motor that does not require a control cabinet for the drive controller/frequency inverter.
Performance class up to 22 kW
Material number
GP_1000573095
Product Search
Filter selection
Reset filter
M20004639
0
Select all
Reset selection
M20004639
M20004641
0
Select all
Reset selection
M20004641
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
HFI-MM-KIT-5,5-0-0000
Material-No. 4920586
|
|
||||||
|
|
HFI-MM-KIT-5,5-4-0000
Material-No. 4921258
|
|
||||||
|
|
HFI-MM-KIT-7,5-0-0000
Material-No. 4920587
|
|
||||||
|
|
HFI-MM-KIT-7,5-4-0000
Material-No. 4921346
|
|
||||||
Page
- Page Previous
-
Products 21-24 of 24