Search results for: 'DMV – angled version'
7
Results
in category
Products
2005.3444
HYDAC fluid level gauges in long design. For large-volume tanks, sizes of 500 to 1000 mm are available with numerous seal variants to choose from. The design compensates for the extended length by means of double O-ring sealing. Operating fluid temperature -20°C to +95°C – other versions on request.
Module
HYDAC fluid level sensors in long design for large-volume tanks. Choose from numerous sizes from 500 to 1000 mm and extensive seal variants. One or more switch points can be sent as an electrical signal and used as a warning message for level regulation. Temperature range of operating fluid -20°C to +95°C. Please ask us for assistance in making your selection.
1548.9915
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center