Measurement, display & analysis technology

Measurement, display & analysis technology
HYDAC measurement, display and analysis technology provides controlled safety thanks to concrete diagnosis.

Display units
Measuring instruments
Analysis instruments
Accessories

Display units

<div>The universal display device HDA 5500 offers the opportunity for visualisation and further processing of the signals of our sensors. The device is designed for front-panel installation with standard 92 x 45 mm cutout.</div><div><p>Series</p><ul><li>HDA 5500, microprocessor-controlled display and monitoring unit for control panel installation</li></ul><p> The <strong>SensorMonitoring Unit SMU 1100</strong> is a minimum-size control unit for displaying and saving measurement value data in a PC network. The <strong>SensorMonitoring Unit SMU1200</strong> is a display unit for HYDAC’s fluid sensors which is conceived for the display and storage of the measured data.</p></div>
To product overview

Measuring instruments

<div><p>The SensorMonitoring Unit SMU 1100 is a minimum-size control unit for displaying and saving measurement value data in a PC network. The measurement values are stored on an interchangeable MMC memory card. All of the measured values of all of the connected sensors are depicted cyclically in the display. The following sensors can be connected directly: </p><ul><li> ContaminationSensor CS 1000, CS 2000</li><li> AquaSensor AS 1000, AS 2000</li><li> Oil Condition Sensor HYDACLab<sup>®</sup> HLB 1000</li><li> Clogging indicator VL X GW</li></ul></div><div><ul><li> Simple set-up in parallel with the customer’s system</li><li>High protection class, installation in a switch cabinet is not necessary</li><li> Sensor connections via M12x1 connectors (no specialist personnel required for installation)</li><li>No programming necessary</li><li> Measured values can be read from the changeable MMC memory card via card reader</li><li> Simple data processing and data evaluation using FluMoS or MS Excel</li><li> Measured values forwarded via an Ethernet interface by OPC server</li><li> Program restarts independently once voltage is restored</li></ul></div>
To product overview

Analysis instruments

To product overview

Pressure display units

To product overview

Spare parts and accessories

To product overview
Shop By
Show all attributes
HYDAC Express
Page
Page