Customer-specific central hydraulics

<div id="pdb-layout-2-cols"><div id="pdb-content"><div><div>Central hydraulics for any application<br /> Combining complex functions in one housing, optimally coordinated to suit the available space, with the option of surface-mounting additional functions, is one of this solution’s major advantages.<br /> Custom central hydraulic blocks are generally cast in a dead-mould casting process with cores and supplied fully equipped and tested by us.   The central hydraulic system replaces multiple valve housings with many screw fittings, pipes and hoses. Sources of error are reduced and leaks are avoided. In addition, the installation costs can be significantly reduced. The optimised channel layout results in lower pressure losses and makes it possible to improve the overall system’s energy efficiency.<br /> Overall, the central hydraulics represents the most economic solution for the particular applications.</div><div><p>Advantages:</p><ul><li>Optimised installation space</li><li>High energy efficiency</li><li>Reduction in leakage points</li><li>Cost-optimised design<br /></li><li>Everything from a single source</li></ul><p>The central hydraulics concept is applicable across industries.</p></div></div></div></div>