Search results for: 'HX1'
1076
Results
in category
Products
Product category
The smart compact power unit CO1S is used for fluid power supply in oil hydraulic systems in short-term operation and intermittent duty (S2, S3). It features high power density combined with small dimensions. The accumulator charging function enables the required system pressure to be maintained for a long period after the drive unit has been switched off. Continuous condition monitoring of the unit is achieved by means of integrated smart sensors. The continuous data exchange between the unit and the machine controller is performed via IO-Link communication – whether it’s condition monitoring, reporting that operating parameters are outside of the permitted limits or automatable accumulator closing pressure measurement for p0 assessment. The CO1S is the key to communication with your machine and a key component in total predictive maintenance (TPM).
Product category
Self-cleaning automatic back-flushing filter for low flow rates<p><strong>Features</strong></p><ul><li class="libreak">Separation of solid particles from low viscosity fluids (coolants, water)</li><li class="libreak">Filtration ratings from 25 µm to 1000 µm</li><li class="libreak">Flow rates up to 385 l/min</li><li class="libreak">Conical filter elements provide greater efficiency</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Compact design</li><li class="libreak">Fully automatic operation</li><li class="libreak">Ready-to-operate unit</li><li class="libreak">Maximum utilisation of the filter area</li><li class="libreak">Remote monitoring possible with smartphone or tablet</li><li class="libreak">Self-diagnosis, system diagnosis, process monitoring</li><li class="libreak">Bidirectional communication of component activity</li><li class="libreak">Open connectivity to all commonly used customer interfaces (1x Ethernet, variable flange settings 1x serial RS-232 C/RS 485)</li></ul>
Module
Choose the right seal or repair kit for your inline filter from our range of products.
Product category
HYDAC has a wide product range of simple and reversible gas filters for pressures up to 1050 bar. All gas filters of our GF series are available with both particle and coalescence filter elements (with the exception of screen basket filter GFS). The particle filter elements used are made from Chemicron(r) metal fibre fleece and wire mesh or Processmicron(r) glass fibre fleece with filtration ratings of 0.1 µm to 25 µm.
0
Result
in category
Topics & Solutions
1
Result
in category
Downloads
HX1 Load Sensing Directional Valve
Mobile valves
Load-sensing directional valves
Product brochure
No details
English
(4.23 MB)
Is your file not listed?
To our download & media center