NF – inline filter (low-pressure up to 25 bar)
The low-pressure inline filter NF is suitable for applications with flow rates up to 3500 l/min and pressure ranges up to max. 25 bar. Buy now.
Material number
learn more ...
GP_1000187734
Product Search
Filter selection
Reset filter
NF – inline filter (low-pressure up to 25 bar)
|
NF ON 1350 D L 3 LZ 2.1 /-A5-B6
Material-No. 1275781
|
|
||||||||
|
NF ECO/N 2650 D N 5 A 2.1
Material-No. 1276057
|
|
||||||||
|
NF ON 2650 D P 10 D 2.1 /-L24
Material-No. 1276560
|
|
||||||||
|
NF ON 1350 D P 3 D 2.1 /-L24
Material-No. 1277233
|
|
||||||||
|
NF ON 2650 D N 5 C 2.1
Material-No. 1278203
|
|
||||||||
|
NF ON 2650 D P 10 A 2.1 /-B6
Material-No. 1278308
|
|
||||||||
|
NF ON 1350 D L 5 D 2.1 /-L24
Material-No. 1278536
|
|
||||||||
|
NF ON 2650 D L 5 A 2.1
Material-No. 1278701
|
|
||||||||
|
NF ON 1350 D P 10 BM 2.1
Material-No. 1278808
|
|
||||||||
|
NF ON 1350 D L 10 D 2.1 /-L220-A5-B6
Material-No. 1278834
|
|
||||||||
|
NF ON 1350 D L 5 C 2.1
Material-No. 1278876
|
|
||||||||
|
NF ON 1350 D L 5 BM 2.1
Material-No. 1279452
|
|
||||||||
|
NF ON 1350 D L 10 BM 2.1
Material-No. 1279493
|
|
||||||||
|
NF ON 1350 D M 3 BM 2.1 /-A5-B6
Material-No. 1279737
|
|
||||||||
|
NF W/HC 1350 D M 50 BM 2.1 /-A5-B6
Material-No. 1279739
|
|
||||||||
|
NF ON 1350 D P 10 C 2.1
Material-No. 1279852
|
|
||||||||
|
NF ON 2650 D N 10 D 2.1 /-L24
Material-No. 1279900
|
|
||||||||
|
NF ON 280 D E 10 C 2.0
Material-No. 1280097
|
|
||||||||
|
NF ON 280 D E 20 C 2.0
Material-No. 1280099
|
|
||||||||
|
NF ON 2650 D P 10 D 2.1 /-LED-B6
Material-No. 1280329
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Document type
Media

NF Inline Filter
Spare parts list
EN
(2 MB)

NF Inline Filters
Product brochure
EN
(0.77 MB)