Oil condition sensor HYDACLAB®

Oil condition sensor HYDACLAB®
Oil condition sensors facilitate online monitoring of the oil condition in industrial and mobile applications. The HYDACLab<sup>®</sup> HLB 1400 is a multifunctional sensor for online condition monitoring of standard and bio oils. The user is thus informed of changes in the fluid promptly and can immediately take action to rectify unacceptable operating conditions.<br /><p>Online measurement:</p><ul><li> Parameters of the electric fluid<br /></li><li>Dielectric constant <br /></li><li>Value atT_ref<br /></li><li>Relative change in conductivity<br /></li><li>Water: saturation level <br /></li><li>Temperature<br /></li><li>Digital, analogue and switch outputs</li></ul>
HYDAC Express