Fluid level sensor
Fluid level sensors FSK are units that are used to check and monitor a operating fluid level.
FSK:
- Range of four tiered sizes
- Switching contact can be either type O (opens when fluid is at low level), type C (closes when fluid is at low level) or type W (dual switching unit)
- Temperature gauge which records the temperature of the operating fluid in the tank. Scale in °C.
- Dual scale in °C and °F available on request.
Downloads
3D CAD models can be found in the product tree at the according products
Category
Language
Documents | Document No. | Language | Size | Download |
---|---|---|---|---|
Product brochure | ||||
DE5050 3 FSA Reflex SDE AIN V1 | 1000216159 | DE | 0 Mb | |
DE5050 4 FSK LED SDE AIN V1 | 1000216160 | DE | 0 Mb | |
DE5050 FSA FSK TS SDE AIN V1 | 1000216157 | DE | 1.3 Mb |