-
Op voorraad
Aan mijn lijst toevoegen
Note: In the "My List" section, you can remember products and request them.
Technische gegevens
Soort druk | Relatief |
---|---|
Drukeenheid | BAR |
Min. waarde drukbereik | 0 |
Max. waarde drukbereik | 20 |
Nauwkeurigheid | 1,00% max = 0,5% typ. |
Uitgangsignaal | 4 tot 20 mA (2 geleiders) |
Mechanische aansluiting | G1/4 A ISO 1179-2 / extern |
Elektrische aansluiting | DIN EN 175301-803 /3p + PE |
Goedkeuring | UL-goedkeuring |
Downloads
CAD-gegevens zijn niet te vinden op productcategorie-niveau. In plaats daarvan zijn ze direct te vinden op het niveau van individuele producten.
Media
HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
Gebruiks-/onderhoudsaanwijzing
NL
(3.47 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
Gebruiks-/onderhoudsaanwijzing
EN
(3.47 MB)
HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Gebruiks-/onderhoudsaanwijzing
NL
(1.72 MB)
HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Gebruiks-/onderhoudsaanwijzing
EN
(1.72 MB)
HDA 4100/4300 User manual D/E/F
Gebruiks-/onderhoudsaanwijzing
NL
(0.39 MB)
HDA 4100/4300 User manual D/E/F
Gebruiks-/onderhoudsaanwijzing
EN
(0.39 MB)
HDA 4100/4300/4400/4700 ship User manual D/E
Gebruiks-/onderhoudsaanwijzing
NL
(0.25 MB)
HDA 4100/4300/4400/4700 ship User manual D/E
Gebruiks-/onderhoudsaanwijzing
EN
(0.25 MB)
HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Gebruiks-/onderhoudsaanwijzing
NL
(1.48 MB)
HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Gebruiks-/onderhoudsaanwijzing
EN
(1.48 MB)
HDA 4100/4300/4400/47000 IECEx User manual D/E
Gebruiks-/onderhoudsaanwijzing
NL
(5.25 MB)
HDA 4100/4300/4400/47000 IECEx User manual D/E
Gebruiks-/onderhoudsaanwijzing
EN
(5.25 MB)
HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
Gebruiks-/onderhoudsaanwijzing
NL
(2.51 MB)
HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
Gebruiks-/onderhoudsaanwijzing
EN
(2.51 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
Gebruiks-/onderhoudsaanwijzing
NL
(4.37 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
Gebruiks-/onderhoudsaanwijzing
EN
(4.37 MB)
HDA 4300 Pressure Transmitter Ex applications ATEX, IECEx
Productbrochure
NL
(0.77 MB)
HDA 4300 Pressure Transmitter Ex applications ATEX, IECEx
Productbrochure
EN
(0.77 MB)
HDA 4300 Pressure Transmitter Ex applications IECEx Australia approval
Productbrochure
NL
(0.77 MB)
HDA 4300 Pressure Transmitter Ex applications IECEx Australia approval
Productbrochure
EN
(0.77 MB)
HDA 4300 Pressure Transmitter
Productbrochure
NL
(0.89 MB)
HDA 4300 Pressure Transmitter
Productbrochure
EN
(0.89 MB)
HDA 4300 Pressure Transmitter shipping applications
Productbrochure
NL
(5.13 MB)
HDA 4300 Pressure Transmitter shipping applications
Productbrochure
EN
(5.13 MB)
Electronic Pressure Transmitter in ATEX Version HDA 4300
Productbrochure
NL
(0.86 MB)
Electronic Pressure Transmitter in ATEX Version HDA 4300
Productbrochure
EN
(0.86 MB)
HDA 4300 Pressure Transmitter Ex applications
Productbrochure
NL
(0.79 MB)
HDA 4300 Pressure Transmitter Ex applications
Productbrochure
EN
(0.79 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane
Productbrochure
NL
(0.83 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane
Productbrochure
EN
(0.83 MB)
HDA 4300 Pressure Transmitter Ex applications ATEX, IECEx, HART
Productbrochure
NL
(0.78 MB)
HDA 4300 Pressure Transmitter Ex applications ATEX, IECEx, HART
Productbrochure
EN
(0.78 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Productbrochure
NL
(0.87 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Productbrochure
EN
(0.87 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Productbrochure
NL
(0.86 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Productbrochure
EN
(0.86 MB)
Electronic Pressure Transmitter HDA 4300 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Productbrochure
NL
(0.88 MB)
Electronic Pressure Transmitter HDA 4300 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Productbrochure
EN
(0.88 MB)
HDA 4300 Pressure Transmitter Ex applications ATEX, IECEx, HART
Industriebrochure
NL
(0.78 MB)
HDA 4300 Pressure Transmitter Ex applications ATEX, IECEx, HART
Industriebrochure
EN
(0.78 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Industriebrochure
NL
(0.87 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Industriebrochure
EN
(0.87 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Industriebrochure
NL
(0.86 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Industriebrochure
EN
(0.86 MB)
Electronic Pressure Transmitter HDA 4300 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Industriebrochure
NL
(0.88 MB)
Electronic Pressure Transmitter HDA 4300 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Industriebrochure
EN
(0.88 MB)
Pressure transmitters for hydrogen applications
Productbrochure
NL
(22.21 MB)
Pressure transmitters for hydrogen applications
Productbrochure
EN
(22.21 MB)
Pressure transmitters for hydrogen applications
Industriebrochure
NL
(22.21 MB)
Pressure transmitters for hydrogen applications
Industriebrochure
EN
(22.21 MB)