PFFL – Process Filter Fuel Liquid

PFFL – Process Filter Fuel Liquid

Particle filtration for alternative fuels in the navy, such as: Methanol (MeOH), ammonia (NH3) and LPG and LNG

 

Characteristics

  • Suitable for use in fuel gas supply systems, fuel supply systems with low flash points, gas valve units or gas valve drives
  • Operating pressures up to 400 bar
  • Operating temperatures from -100°C up to +250°C
  • Filtration ratings of up to 0.1 µm absolute
  • Filter elements made from Chemicron® metal fibre fleece or wire mesh

Advantages

  • Compact design
  • Large filter area thank to optimal filtration layer design
  • Cleanable filter material
Les mer Vis mindre
Produktsøk
Filtervalg
Tilbakestill filteret
Do you need a custom solution? You can send a product enquiry straight to our experts.

Nedlastinger for denne kategorien

CAD-data finnes ikke på produktkategorinivå. I stedet finner du dem direkte på produktnivå.
Medier
Gas Filters. Product Overview.
Produktbrosjyre NO

(13.29 MB)

Gas Filters. Product Overview.
Produktbrosjyre EN

(13.29 MB)