Lasthållningsventiler

SKU
GP_1000189547
lär dig mer ...
Produktsökning
Filterval
Återställ filter
Sealing material
Markera alla Återställ val
Type of installation
Markera alla Återställ val
Pmax [bar]
Markera alla Återställ val
Nom. size
Markera alla Återställ val
Visa fler filter

Lasthållningsventiler


Grupperade produktartiklar
RS08-01-C-N-3-500V300
Materialnr 2591233
Design:
E
Sealing material:
NBR
Type of installation:
UNF
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RS08-01-C-V-4-500V
Materialnr 3027843
Design:
E
Sealing material:
FKM
Type of installation:
UNF
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RS08-01-C-V-3-500V
Materialnr 3027844
Design:
E
Sealing material:
FKM
Type of installation:
UNF
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RS08-01-C-N-3-500H
Materialnr 3055824
Design:
E
Sealing material:
NBR
Type of installation:
UNF
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RS08-01-C-N-4-500F300
Materialnr 3104412
Design:
E
Sealing material:
NBR
Type of installation:
UNF
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RSM10121-01-C-N-3-M240V
Materialnr 3435438
Design:
E
Sealing material:
NBR
Type of installation:
M
Control type:
1
Pmax [bar]:
420
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
SBVE08021-04-C-V-4,6-420F200 (weiß))
Materialnr 3454062
Design:
E
Sealing material:
FKM
Type of installation:
I
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RSM12121-01-C-N-3-M240V
Materialnr 3499471
Design:
E
Sealing material:
NBR
Type of installation:
M
Control type:
1
Pmax [bar]:
420
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RSM10121-01-C-N-2-M240V
Materialnr 3673300
Design:
E
Sealing material:
NBR
Type of installation:
M
Control type:
1
Pmax [bar]:
420
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RSM10121-01-C-N-3-H420V
Materialnr 3673322
Design:
E
Sealing material:
NBR
Type of installation:
M
Control type:
1
Pmax [bar]:
420
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RSM10121-01-C-N-5-H420V
Materialnr 3745619
Design:
E
Sealing material:
NBR
Type of installation:
M
Control type:
1
Pmax [bar]:
420
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RSM10121-01-C-N-2-L420V
Materialnr 3804719
Design:
E
Sealing material:
NBR
Type of installation:
M
Control type:
1
Pmax [bar]:
420
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RSM12121-01-C-N-3-L420V
Materialnr 3860372
Design:
E
Sealing material:
NBR
Type of installation:
M
Control type:
1
Pmax [bar]:
420
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RS08-01-C-N-3-500V
Materialnr 3915803
Design:
E
Sealing material:
NBR
Type of installation:
UNF
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RS08-01-C-N-4-500V330
Materialnr 3975860
Design:
E
Sealing material:
NBR
Type of installation:
UNF
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
SBVE08021-01-C-V-4,6-420V300
Materialnr 398924
Design:
E
Sealing material:
FKM
Type of installation:
I
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RS08-01-C-N-3-500F090
Materialnr 4114582
Design:
E
Sealing material:
NBR
Type of installation:
UNF
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
SBVE08021-01-C-V-4,6-420V130
Materialnr 480384
Design:
E
Sealing material:
FKM
Type of installation:
I
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
RS08-01-C-N-4-500V
Materialnr 562798
Design:
E
Sealing material:
NBR
Type of installation:
UNF
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
SBVE08021-04-C-V-4,6-420V
Materialnr 710100
Design:
E
Sealing material:
FKM
Type of installation:
I
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
Sida

Nedladdningar

CAD-data kan inte hittas på produktkategorinivå. Istället kan den hittas direkt vid en individuell produktnivå.
Dokumenttyp
Media
SBVE08021 / SBVE16021 Counterbalance Valve
Produktbroschyr SV

(0.33 MB)

SBVE08021 / SBVE16021 Counterbalance Valve
Produktbroschyr EN

(0.33 MB)

RS08-01 Counterbalance valve
Produktbroschyr SV

(0.38 MB)

RS08-01 Counterbalance valve
Produktbroschyr EN

(0.38 MB)

RSM10121 Counterbalance Valve
Produktbroschyr SV

(1.03 MB)

RSM10121 Counterbalance Valve
Produktbroschyr EN

(1.03 MB)

RSM12121 Counter Balance Valve
Produktbroschyr SV

(0.49 MB)

RSM12121 Counter Balance Valve
Produktbroschyr EN

(0.49 MB)

RSM16121 Counter Balance Valve
Produktbroschyr SV

(0.51 MB)

RSM16121 Counter Balance Valve
Produktbroschyr EN

(0.51 MB)