Omkopplingsventiler

SKU
GP_1000189551
lär dig mer ...
Produktsökning
Filterval
Återställ filter
Design
Markera alla Återställ val
Sealing material
Markera alla Återställ val
Type of installation
Markera alla Återställ val
Pmax [bar]
Markera alla Återställ val
Visa fler filter

Omkopplingsventiler


Grupperade produktartiklar
WVE-R1/2-010
Materialnr 3467544
Design:
EB
Sealing material:
FKM
Type of installation:
I
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
WVG-06-01
Materialnr 3520977
Design:
R
Type of installation:
I
Control type:
1
Pmax [bar]:
420
Volume flow range Q [l/min]:
0 - 50
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
WVE-R1/8-010 *
Materialnr 710125
Design:
EB
Sealing material:
FKM
Type of installation:
I
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
WVE-R1/4-010 (+PUR) *
Materialnr 710126
Design:
EB
Sealing material:
FKM
Type of installation:
I
Control type:
1
Pmax [bar]:
350
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
WVT-12S-1-VERZINKT
Materialnr 710132
Design:
R
Type of installation:
S
Control type:
1
Pmax [bar]:
350
Volume flow range Q [l/min]:
0 - 80
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
WVT-6S-1-VERZINKT
Materialnr 710133
Design:
R
Type of installation:
S
Control type:
1
Pmax [bar]:
350
Volume flow range Q [l/min]:
0 - 12
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
WVT-8S-1-verzinkt
Materialnr 710134
Design:
R
Type of installation:
S
Control type:
1
Pmax [bar]:
350
Volume flow range Q [l/min]:
0 - 25
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.
WVT-10S-1-verzinkt (3x S-Ring,3x Mutter)
Materialnr 710140
Design:
R
Type of installation:
S
Control type:
1
Pmax [bar]:
350
Volume flow range Q [l/min]:
0 - 45
Lägg till i min lista In the "My List" area, you can remember products, request them or create templates for recurring orders.

Nedladdningar

CAD-data kan inte hittas på produktkategorinivå. Istället kan den hittas direkt vid en individuell produktnivå.
Dokumenttyp
Media
WVT 6S/8S/10S/12S Shuttle Valve
Produktbroschyr SV

(0.41 MB)

WVT 6S/8S/10S/12S Shuttle Valve
Produktbroschyr EN

(0.41 MB)

WVE-R1/8 to R1/2 Shuttle Valve
Produktbroschyr SV

(0.31 MB)

WVE-R1/8 to R1/2 Shuttle Valve
Produktbroschyr EN

(0.31 MB)

WVG-06 Shuttle Valve
Produktbroschyr SV

(0.48 MB)

WVG-06 Shuttle Valve
Produktbroschyr EN

(0.48 MB)