Search results for: 'Cooling systems'
25
Results
in category
Products
Module
<table><tr><td>Previously a number of lower capacity cooling systems would be installed, but we are now able to unify this easily and reliably.<br /> A centralised water chiller is installed which can supply cold water to a number of smaller water/water passive coolers.<br /> Cooling water which is required for heat exchange at the condenser of the cooling system is normally provided by a mains water supply. A heat exchanger may be used if a mains water supply is not available. This is usually outdoors and releases energy into the environment.</td></tr></table>
Module
<table><tr><td>Battery thermal management systems (BTMS) ensure that the temperature inside the battery is kept in the optimal range. Additional functions can also be integrated to heat or cool the driver’s cab. A compact system for a controlled battery temperature and comfortable temperatures in the passenger compartment.<br /> • Battery performance is stabilised<br /> • The battery’s service life is preserved<br /> • Pleasant temperatures inside the cab<br /><br /> • Basic equipment<br /> • Cooling capacities from 5 to 10 kW<br /> • Ambient temperatures from -20 to +60°C<br /> • Voltage from 450 to 850 V DC + 24 V DC<br /> • Communication via CAN interface<br /> • Tilt and angle of inclination 30° as standard<br /> .<br /> • Design your own BTMS<br /> • Standard but with modular adjustment: put together options in the modular system<br /> • Flexible housing and connector adjustments<br /> • HYDAC know-how with in-house controller, including standard software<br /> • Use of a future-orientated refrigerant with very low global warming potential (GWP 4)<br /> • Cooling system with high safety of operation at angles of up to 45° and low and high ambient temperatures.</td></tr></table>
Product category
<p>Greater safety through cool system solutions.<br />The heat produced by internal losses in the main spindle, drives, control cabinets, cooling lubricants and hydraulics can be dissipated very effectively by means of liquid cooling.<br />HYDAC has a wide range of cooling systems including air cooling, water cooling or compressor cooling to provide you with the optimum cooling solution that meets your requirements in terms of installation space, noise levels, control accuracy or maintenance requirements.</p>
Product category
<table><tr><td>The RFCS cooling unit (chiller) is used to cool various liquids such as water, water glycol, DI water or oil down to the ambient temperature or below. The cooling system consists of the refrigerator, pump, tank and controller and is able to set the temperature of the cooling medium to a previously configured nominal value independently.<br /><br /> Our coolers are available in performance classes from 0.3 kW to 200 kW, depending on whether you decide on the air-cooled or the water-cooled variant of the chiller.<br /><br /> The energy-efficient, patented mixer principle of our coolers, combined with a sealless immersion pump, makes this cooling system the ideal component for your machining centre. </td></tr></table>
20
Results
in category
Topics & Solutions
Because of the topic of climate protection, the automotive industry is facing major challenges. With the industry in a state of change and the gradual conversion to electromobility, the pressure is increasing to make the entire supply chain more sust ...
Explore more magazine articles Contact us now Reduce costly servicing with the HYDAC system solution Converter platforms are in greater demand than ever before. Why: the distance between wind parks and the coast is constantly increasing, because the ...
Using induction to machine components and workpieces is experiencing a boom, and not without reason. This method is above all fast, reliable and repeatable, and there are many potential applications. Parts can be preheated and joined, soldered, har ...
In the cutting process of industrial bar-cutting systems, precision and efficiency are the top priority. These characteristics require a powerful and dynamic process to ensure an exact cutting length. Optimisation of cutting systems HYDAC – your part ...
Constant temperature monitoring determines every aspect of day-to-day life: wherever movement and energy are involved, thermal management is the key to success. This is where you can rely on HYDAC's thermal management know-how – our efficient cooling ...
Electromechanical drive technology and a variable-speed hydraulic design offer pioneering solutions for the majority of your functions. Simple, efficient, economical: the team at HYDAC KineSys develops lean, tailor-made drive concepts. Reap the benef ...
Coolants are virtually indispensable in metal cutting production and forming production. They reduce friction between the tool and component and carry away heat produced during the machining process. The topic of coolant management is highly relevant ...
Explore more magazine articles Are you looking for a partner to help you implement solutions that comply with standards? Thanks to the expertise and many years of experience of our trained employees, we are on hand to help you. We support you with p ...
12
Results
in category
Downloads
FWKS Fluid/Water Cooling Systems
Cooling systems
Fluid/water cooling system
Product brochure
No details
English
(1.14 MB)
FLKS Fluid-Air Cooling Systems
Cooling systems
Fluid/water cooling system
Product brochure
No details
English
(8.28 MB)
FLKS / FWKS / RFCS / HCC Fluid Cooling Systems
Cooling systems
Fluid/water cooling system
Product brochure
No details
English
(1.79 MB)
Gearbox Cooling Systems
Product brochure
Wind power
Renewable energy
English
(411 KB)
RFCS Refrigerated Fluid Chiller Systems Rack-Mount Cooler
Cooling systems
Compressor cooling systems
Product brochure
No details
English
(11.71 MB)
Installation and maintenance manual HCC
Cooling systems
Compressor cooling systems
Operating/maintenance instructions
English
(416 KB)
Installation a. maintenance manual slide
Cooling systems
Compressor cooling systems
Operating/maintenance instructions
English
(749 KB)
BUW BEISTELLKÜHLER S-REIHE EN
Cooling systems
Compressor cooling systems
Operating/maintenance instructions
English
(2.31 MB)
Is your file not listed?
To our download & media center