Pressure transmitters
Whether it be shipbuilding or machine tool, mobile crane or steel mill, machine construction or offshore, EX protection or laboratory applications. or even applications with hydrogen as a medium. Our extensive product range has the right pressure transmitter for your application.
Series
- HDA 4000, for mobile and stationary hydraulics, various interfaces (CAN, HART),
Depending on version
for explosive atmospheres with ATEX, CSA, IECEx approval,
For applications with increased functional safety in acc. with EN ISO 13849-1 (PL d Cat. 3),
With flush membrane,
For shipbuilding and offshore with approval from:
- American Bureau of Shipping
- Lloyds Register of Shipping
- Det Norske Veritas / Germanischer Lloyd
- Bureau Veritas - HDA 4000 / HDA 8000 for hydrogen applications
- HDA 4800, extremely precise, for steel and rolling mills, laboratory applications, test benches
- HDA 7000, for series applications in the industry and mobile sectors with tight installation spaces,
- Compact design
- Optionally CANopen-enabled
- Optionally with front membrane - HDA 8000, for series applications in the industry and mobile sectors
- With ECE type approval for road vehicles
- Optionally for applications with increased functional safety in acc. with EN ISO 13849-1 (PL d Cat. 2) or DIN EN 61508 (SIL 2) - HPT 1000, for series applications in extremely small installation spaces
- Small, compact design
- Robust
- Optionally CANopen/SAE J1939
- Optionally with IO-Link interface
- Optionally "smart"
Technology
- Thick-layer strain gauge on ceramic membrane (low setting range)
- Thin-film strain gauge on stainless steel membrane (low and high setting range)
Standard setting ranges
from 0 to 1 and 0 to 600 / 2000 bar relative pressure, depending on version
- Up to 2.5 bar absolute pressure
- Calibration also in PSI and MPa
- Other setting ranges or special calibration on request
Product Search
Filter selection
Reset filter
In Stock
Product overview
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Pressure transmitters for hydrogen applications
Product brochure
EN
(22.21 MB)