Oil Analysis

The HYDAC laboratory offers a wide range of tests and analyses for all types of oil. 
Each report is tailored to the oil sample provided and offers advice and information to help you understand the results. A hard copy is also provided for reference. 

If you are interested in sending us a sample to be analysed please contact us on:
01993 866366.

Example Oil Report.pdf

The following link provides a detailed list of the oil related services we can provide: 

Hydac Fluid Care Lab Test Descriptions

 

The packages below have been designed to combine our more popular tests.
 However, we can also provide customized packages which will vary in cost according to 
a) the tests required and b) the quantity of samples to be tested.

Basic Oil Analysis
Included Tests:

Microscopic contamination analysis, Particle distribution measurement, 
Water content, Conductivity.

 

Advanced Oil Analysis
Included Tests:
Microscopic contamination analysis, Particle distribution measurement, Water content, Viscosity at 40°C and 100°C, ICP (Elemental) Analysis, Conductivity. 

Premium Oil Analysis 
Included Tests:

Microscopic contamination analysis, Particle distribution measurement, Water content, Viscosity at 40°C and 100°C, ICP (Elemental) Analysis, Conductivity, TAN/MPC*

*Total Acid Number or Membrane Patch Colorimetry. Choice of analysis will depend on the fluid type.