CM-Expert:
Data collection, analysis, monitoring, control and archiving – with a single system!

CM-Expert is a high-performance monitoring, archiving and control system for condition monitoring which can be installed on any standard PC. Its decentralized configuration makes the system extremely reliable, failsafe and flexible for use in production systems. There are no system limits in terms of connecting sensors, operating and signal elements, control tasks and data exchange with other systems, thanks to the data acquisition unit (MDE). All common physical parameters can be recorded by the MDE and processed by the CM-Expert: temperature, pressure, differential pressure, viscosity, water content, particles, flow rate, etc.

Areas of application:

  • Steel works
  • Wind turbines
  • Plastics machinery
  • Paper machines
  • Machine tools
  • Hydraulic presses
  • Test stands
  • and all other production processes requiring monitoring

Online monitoring of production systemsDirectly on-site or via remote access!

The 'remote' version of the CM-Expert is ideally suited to wind energy, offshore applications and mobile hydraulic systems. It informs the operator in real time about the condition of their system and initiates service exactly when it is needed. Unnecessary (and therefore expensive) maintenance is now a thing of the past!

The advantages to you:

  • Continual monitoring and logging of the ambient conditions and the automated messages from the production media when defined service-limits are reached (e.g. filter change).
  • Immediate warning when defined limits are exceeded. 
  • Avoids unnecessary maintenance on systems where access is difficult.
  • Prevention of major breakdowns by means of early detection.
  • Optimisation of the maintenance intervals. 
  • Reduction of the maintenance and repair costs. 
  • Prevention of downtimes.
  • Prevention of consequential damage.