Professional support.

Machines and systems in use today have a high degree of specialization. 

Focusing on the core business is however vital to safeguarding your competitive edge. Given the abundance of complex components, it is just not possible to employ a specialist in each case. So it is good to have a partner at your side to offer advice and practical help. 

FREELINE 

If technical support is required for HYDAC products, our customers can contact us during normal office hours. With the help of SAP, CAD and an extensive archive of documentation our trained staff will provide answers to your technical questions. 
Phone: (+49) (0) 6897-509 238 

HOTLINE 

A 24-hour on-call service is available via a customer-specific access code. 

The relevant technical staff have round-the-clock access to technical information and the history of the machinery concerned.