From a clean component
to a technically clean system.

Following the component cleanliness inspection, the filter membrane is analysed using a special microscope. 

The contamination is analysed in terms of its gravimetry (weight in mg) and granulometry (longest particle in µm and quantity of particles in different size classes). This data is evaluated relative to the component, the component surface or the volume of the complete system. 

The result is documented in the lab report (see template) and discussed with the customer. 

In order to improve technical cleanliness, HYDAC offer on-site process chain analyses.