-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 315 |
---|---|
Filter material | BH/HC=Betamicron high pressure |
Filtration rating | 5 |
Type of connection | Thread (inches, ISO 228) |
Connection size | 3/4 inch |
Clogging indicator | LZ=visual/electrical |
Bypass | KB=no bypass |
Sealing material | NBR=NBR (Perbunan) |
Changeover | L=ball changeover L-shaped |
Standard | 0=none |
Other features | DB=CI in acc. with Mercedes-Benz |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFDK Change-Over Pressure Filter
Spare parts list
EN
(1.35 MB)