RFD ON 660 DAN 10 D 1.1 /-V-L220

Part number
1263430
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 25
Filter material ON=Optimicron low pressure
Filtration rating 10
Type of connection SAE flange
Connection size 80
Clogging indicator D=visual/electrical
Bypass 3 bar
Sealing material V=FPM (Viton)
Changeover A=1-pc. ball changeover
Standard 0=none
Other features L220=lamp voltage 230V

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFD Change-Over Return Line Filter
Spare parts list EN

(1.01 MB)