DFP ON 60 Q B 20 C 1.0 /-B6

Part number
1265169
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 315
Filter material ON=Optimicron low pressure
Filtration rating 20
Type of connection Special port
Connection size Special size
Clogging indicator C=electrical switch
Bypass 6 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFP/DFPF Pressure Filter Manifold Mount.
Spare parts list EN

(0.59 MB)