RKM MM 251 BVE 15 W 0.0 /-NRF125

Part number
1268998
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 10
Filter material *PLEASE DELETE*
Filtration rating 15
Type of connection Thread (inches, ISO 228)
Connection size 1 1/4 inch
Clogging indicator W=no indicator hole
Bypass 2.5 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features NRF125=anticav. strainer 125 µm

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RKM Return line and suction boost Filter
Spare parts list EN

(0.85 MB)

RKM Return line and suction boost Filter
Spare parts list EN

(0.42 MB)

RKM Return Line Suction Boost Filter. The New Generation.
Product brochure EN

(5.25 MB)