FMND BN/HC 400 LDF 10 D 1.2 /-L24-B7

Part number
1277242
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
pmax [bar] 210
Filter material BN/HC=Betamicron low pressure
Filtration rating 10
Type of connection Thread (inches, ISO 228)
Connection size 1 1/2 inch
Clogging indicator D=visual/electrical
Bypass 7 bar
Sealing material NBR=NBR (Perbunan)
Changeover D=cock plug changeover
Standard 0=none
Other features L24=lamp voltage 24V

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FMND Change over inline filter DIN 24550
Spare parts list EN

(1.34 MB)

FMND Change-Over Inline Filter to DIN 24550
Product brochure EN

(0.5 MB)