-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
pmax [bar] | 0.0 |
---|---|
Filter material | BN/AM=Beta/Aquamicron |
Filtration rating | 1 |
Type of connection | Special port |
Connection size | Special size |
Clogging indicator | K=pressure gauge |
Bypass | KB=no bypass |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | 0=no other features |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BF Breather Filter
Spare parts list
EN
(0.79 MB)
ELF/BF Breathers and Filler Breathers.
Product brochure
EN
(3.17 MB)