-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 280 |
---|---|
Filter material | ON=Optimicron low pressure |
Filtration rating | 10 |
Type of connection | Thread (metric) |
Connection size | 22 X 1.5 |
Clogging indicator | B=visual |
Bypass | 7 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | 0=no other features |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MFM Inline Filter
Spare parts list
EN
(0.81 MB)
MFM-OIU Inline Filter In/Outlet one Side
Spare parts list
EN
(0.36 MB)
MFM Inline Filter with L-bore
Spare parts list
EN
(0.36 MB)