SF W 60 W C 125 UF 1.0

Part number
1287657
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
pmax [bar] 0.0
Filter material W=stainless steel wire mesh
Filtration rating 125
Type of connection Thread (inches, ISO 228)
Connection size 3/4 inch
Clogging indicator UF=neg. press. switch
Bypass 0.2 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SF/SFM/SFF Suction filter
Spare parts list EN

(0.61 MB)