FLN W/HC 160 D E 50 B 1.1 /-V-A2.5-B3.5

Part number
1292522
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 25
Filter material W/HC=stainless steel wire mesh
Filtration rating 50
Type of connection Thread (inches, ISO 228)
Connection size 1 1/4 inch
Clogging indicator B=visual
Bypass 3.5 bar
Sealing material V=FPM (Viton)
Changeover 0=no changeover
Standard 1=in acc. w. DIN 24550
Other features A2.5=response pressure CI 2.5 bar

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLN Inline Filter DIN 24550
Spare parts list EN

(0.83 MB)