-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Filtration rating | 125 |
---|---|
Bypass | 0.2 bar |
Sealing material | V=FPM (Viton) |
Filter material, element | W=stainless steel wire mesh |
Size | 0060 |
Element type | RS – suction elements |
Other features, element | 0=no other features |