-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Filtration rating | 10 |
---|---|
Bypass | KB=no bypass |
Sealing material | NBR=NBR (Perbunan) |
Filter material, element | P=paper |
Size | 2.852519 |
Element type | Betterfit elements |
Other features, element | 0=no other features |