SFF W 500 W P 125 UF 1.1

Part number
1308292
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 0.0
Filter material W=stainless steel wire mesh
Filtration rating 125
Type of connection SAE flange
Connection size 100
Clogging indicator UF=neg. press. switch
Bypass 0.25 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SF/SFM/SFF Suction filter
Spare parts list EN

(0.61 MB)