-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 160 |
---|---|
Filter material | BH/HC=Betamicron high pressure |
Filtration rating | 10 |
Type of connection | SAE flange |
Connection size | 65 |
Clogging indicator | A=no CI (screw plug) |
Bypass | KB=no bypass |
Sealing material | V=FPM (Viton) |
Changeover | A=1-pc. ball changeover |
Standard | 0=none |
Other features | 0=no other features |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFDK Change-Over Pressure Filter
Spare parts list
EN
(1.35 MB)