FMND BN/HC 250 LDF 25 D 1.2 /-SFREE-L24*

Part number
1325523
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 210
Filter material BN/HC=Betamicron low pressure
Filtration rating 25
Type of connection Thread (inches, ISO 228)
Connection size 1 1/2 inch
Clogging indicator D=visual/electrical
Bypass 7 bar
Sealing material NBR=NBR (Perbunan)
Changeover D=cock plug changeover
Standard 1=in acc. w. DIN 24550
Other features L24=lamp voltage 24V

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FMND Change over inline filter DIN 24550
Spare parts list EN

(1.34 MB)