-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 10 |
---|---|
Filter material | ON=Optimicron low pressure |
Filtration rating | 5 |
Type of connection | Thread (inches, ISO 228) |
Connection size | 3/4 inch |
Clogging indicator | D=visual/electrical |
Bypass | 3 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | L24=lamp voltage 24V |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFM Return Line Filter with 2-hole
Spare parts list
EN
(0.57 MB)
RFM Return Line Filter with 4-hole
Spare parts list
EN
(1.3 MB)