RFL ON 661 D N 5 D 1.0 /-V-L24

Part number
1328892
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 25
Filter material ON=Optimicron low pressure
Filtration rating 5
Type of connection SAE flange
Connection size 80
Clogging indicator D=visual/electrical
Bypass 3 bar
Sealing material V=FPM (Viton)
Changeover 0=no changeover
Standard 0=none
Other features L24=lamp voltage 24V

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFL Inline filter - cast version
Spare parts list EN

(0.33 MB)