RFL ON 2520 C R 10 C 1.0

Part number
1328923
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 16
Filter material ON=Optimicron low pressure
Filtration rating 10
Type of connection DIN flange
Connection size 100
Clogging indicator C=electrical switch
Bypass 3 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFL Inline filter - Welded version
Spare parts list EN

(0.46 MB)