-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO5922-00001 | Download 0.26 MB |
[ "DA" ] | PRO5922-00001 | Download 0.26 MB |
[ "DE" ] | PRO5922-00001 | Download 0.26 MB |
[ "DE-AT" ] | PRO5922-00001 | Download 0.26 MB |
[ "DE-CH" ] | PRO5922-00001 | Download 0.26 MB |
[ "EN" ] | PRO5922-00001 | Download 0.26 MB |
[ "EN-AE" ] | PRO5922-00001 | Download 0.26 MB |
[ "EN-CH" ] | PRO5922-00001 | Download 0.26 MB |
[ "EN-IN" ] | PRO5922-00001 | Download 0.26 MB |
[ "EN-PL" ] | PRO5922-00001 | Download 0.26 MB |
[ "EN-ZA" ] | PRO5922-00001 | Download 0.26 MB |
[ "ES" ] | PRO5922-00001 | Download 0.26 MB |
[ "ES-AR" ] | PRO5922-00001 | Download 0.26 MB |
[ "ES-MX" ] | PRO5922-00001 | Download 0.26 MB |
[ "FI" ] | PRO5922-00001 | Download 0.26 MB |
[ "FR" ] | PRO5922-00001 | Download 0.26 MB |
[ "FR-CH" ] | PRO5922-00001 | Download 0.26 MB |
[ "HU" ] | PRO5922-00001 | Download 0.26 MB |
[ "IT" ] | PRO5922-00001 | Download 0.26 MB |
[ "IT-CH" ] | PRO5922-00001 | Download 0.26 MB |
[ "JA" ] | PRO5922-00001 | Download 0.26 MB |
[ "KO" ] | PRO5922-00001 | Download 0.26 MB |
[ "NL" ] | PRO5922-00001 | Download 0.26 MB |
[ "NL-BE" ] | PRO5922-00001 | Download 0.26 MB |
[ "NO" ] | PRO5922-00001 | Download 0.26 MB |
[ "PL" ] | PRO5922-00001 | Download 0.26 MB |
[ "PT" ] | PRO5922-00001 | Download 0.26 MB |
[ "SV" ] | PRO5922-00001 | Download 0.26 MB |
[ "TR" ] | PRO5922-00001 | Download 0.26 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
Part number | 2596365 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | UNF |
Control type | Direct-acting |
Pmax [bar] | 420 |
Object designation | DB08A-01-C-N-500V335 |
Nominal size | 8 |
Pressure setting range [bar] | 20 - 345 |
Function | Poppet valve |
Pressure set prod. fam. [bar] | 5 - 345 |
Product family | DB08A |
Qmax valves [l/min] | 38 |
Cavity | FC08-2 |
Adjustment type | Tool |
Standard | Release valve |
Pressure setting [bar] | 231 |
Version | None |
Additional function | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media