-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 3010161 |
---|---|
Design | Cartridge |
Sealing material | FKM |
Type of installation | UNF |
Control type | Direct-acting |
Pmax [bar] | 420 |
Object designation | RP10A-01-C-V-15-3 |
Nom. size | 10 |
Volume flow range Q [l/min] | 0 - 60 |
Cracking pressure [bar] | 1 |
Product family | RP10A |
Qmax valves [l/min] | 60 |
Cavity | FC10-3 |
Adjustment type | Not available |
Pilot ratio | 3 |
Function | Check valve pilot-to-open |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3010161 RP10A 01 C V 15 3 EN
Product information
EN
(0.21 MB)
RP10A-01 Check Valve,Pilot-to-Open
Product brochure
EN
(0.28 MB)