DF BH/HC 660 T F 10 D 1.0 /-L24-B6

Part number
301239
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 420
Filter material BH/HC=Betamicron high pressure
Filtration rating 10
Type of connection Thread (inches, ISO 228)
Connection size 1 1/2 inch
Clogging indicator D=visual/electrical
Bypass 6 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features L24=lamp voltage 24V

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DF-DFF-DFFX Pressure Filter
Spare parts list EN

(0.66 MB)