-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 7 |
---|---|
Filter material | ON=Optimicron low pressure |
Filtration rating | 3 |
Type of connection | SAE flange |
Connection size | 80 |
Clogging indicator | B=visual |
Bypass | 3 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | A=1-pc. ball changeover |
Standard | 0=none |
Other features | 0=no other features |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFD Change-Over Return Line Filter
Spare parts list
EN
(1.01 MB)