-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Preferred models | No |
---|---|
Material Piston | Carbon steel |
Material Seals | PUR |
Piston diameter (Øi) | 200 |
Piston design type | 0.8 m/s (piston 3) |