-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 3020028 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | UNF |
Control type | Pilot-operated |
Pmax [bar] | 350 |
Object designation | WS08YR-01-C-N-12DG |
Nom. size | 8 |
Flow rate range Q [l/min] | 2 |
Function | Poppet valve |
Volume flow range Q [l/min] | 2 - 38 |
Coil | 12 V DC |
Pressure range P [bar] | 5 - 350 |
Connector type | Plug acc. to DIN EN 175301-803 |
Product family | WS08YR |
Qmax valves [l/min] | 38 |
Cavity | FC08-2 |
Coil design | 40-1836 |
Valve series | WS08YR-01 |
Actuation | Magnetic |
Function | 2/2 directional valve |
Manual override | None |
Model | Standard |
Type, manual override | No manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WS08YR-01 2/2-Solenoid Directional Valve
Product brochure
EN
(0.31 MB)