-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 3043793 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | UNF |
Control type | Pilot-operated |
Pmax [bar] | 350 |
Object designation | WS10Z-01-C-N-230AG |
Nominal size | 10 |
Flow rate range Q [l/min] | 4 |
Function | Poppet valve |
Volume flow range Q [l/min] | 4 - 75 |
Coil | 230 V AC |
Pressure range P [bar] | 5 - 350 |
Connector type | Plug acc. to DIN EN 175301-803 |
Product family | WS10Z |
Qmax valves [l/min] | 75 |
Cavity | FC10 -2 |
Coil design | 40-1836 |
Valve series | WS10Z-01 |
Actuation | Magnetic |
Function | 2/2 directional valve |
Manual override | None |
Model | Standard |
Type, manual override | No manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WS10Z-01 Solenoid Directional Valve
Product brochure
EN
(0.29 MB)