-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Old model code | HRES 3 S1 21,3 PP ST M ZN |
---|---|
Tightening torque, bolt | 15 Nm |
Application, clamp | Cable + hose mounting |
Temp.-resistance, clamp | -30 to +90 °C. |
Size DIN 3015 | Size 3 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3056528 HRES 3 A1 213 PP ST M ZN EN
Product information
EN
(0.14 MB)